COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
08005819
Bunting ECOW Series 0.2500 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08005820
Bunting ECOW Series 0.3125 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08005821
Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08005822
Bunting ECOW Series 0.3750 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08005823
Bunting ECOW Series 0.4375 Inch (in) Inside Diameter ECO Plain Sleeve Thrust Washer
Description N/A ECOW041001 SAE841 ECO (USDA H-1) Thrust N/A ECOW051201 SAE841 ECO (USDA H-1) Thrust N/A ECOW061201 SAE841 ECO (USDA H-1) Thrust N/A ECOW061202 SAE841 ECO (USDA H-1) Thrust N/A ECOW071201 SAE841 ECO (USDA H-1) Thrust
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905239229 N/A 717905239236 N/A 717905239243 N/A 717905239250 N/A 717905239267
Manufacturer Part Number N/A ECOW041001 N/A ECOW051201 N/A ECOW061201 N/A ECOW061202 N/A ECOW071201
Bearing Material N/A Powdered Metal SAE 841 Bronze Eco
Inside Diameter N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in N/A 0.4375 in
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.6250 in N/A 0.75 in N/A 0.75 in N/A 0.75 in N/A 0.75 in
Series N/A ECOW
Thickness N/A 0.0625 in N/A 0.0625 in N/A 0.0625 in N/A 0.1250 in N/A 0.0625 in
Weight N/A 0.004 lb N/A 0.0060 lb N/A 0.005 lb N/A 0.009 lb N/A 0.004 lb