COMPANY HEADER
Print Back
Bunting BVT Series Plain Thrust Bearing Washers
Unit of Measure
Items Bunting BVT Series Plain Thrust Bearing Washers
00032477
Bunting BVT Series 1/4 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Bunting BVT Series Plain Thrust Bearing Washers
00032478
Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Bunting BVT Series Plain Thrust Bearing Washers
00032479
Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Bunting BVT Series Plain Thrust Bearing Washers
00032480
Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Bunting BVT Series Plain Thrust Bearing Washers
00032481
Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Description N/A EVT040801 Vespel Thrust Bearing N/A EVT061001 Vespel Thrust Bearing N/A EVT061201 Vespel Thrust Bearing N/A EVT081201 Vespel Thrust Bearing N/A EVT081601 Vespel Thrust Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905088933 N/A 717905088940 N/A 717905088957 N/A 717905088964 N/A 717905088971
Manufacturer Part Number N/A BVT040801 N/A BVT061001 N/A BVT061201 N/A BVT081201 N/A BVT081601
Bearing Material N/A Vespel
Inside Diameter N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in
Maximum V Value N/A 3000 sfpm
Maximum P Value N/A 4900
Maximum PV Value N/A 300000
Operating Temperature [Min] N/A -400 ºF
Outside Diameter N/A 0.50 in N/A 0.6250 in N/A 0.75 in N/A 0.75 in N/A 1 in
Series N/A BVT
Thickness N/A 0.0625 in
Weight N/A 0.0005 lb N/A 0.0007 lb N/A 0.0011 lb N/A 0.0008 lb N/A 0.0020 lb
Features & Benefits N/A
  • Bearings provide capabilities of high speed, load, and temperature
  • Bunting Bearings offers a wide range of sizes as standard off-the-shelf, along with a full range of special, made to order sizes
  • Bearings are made from polyimide resins to combine the best characteristics of plastics, metals, and ceramics
  • Resist wear and fight creep; properties that allow them to survive a broad range of conditions, particularly where elevated speeds and high loads present problems
  • Precision machined sizes hold close tolerances