COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

N/A Bunting BVT Series 1/4 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1/4 in N/A 3000 sfpm N/A 0.50 in N/A 0.0625 in
N/A Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 3/8 in N/A 3000 sfpm N/A 0.6250 in N/A 0.0625 in
N/A Bunting BVT Series 3/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 3/8 in N/A 3000 sfpm N/A 0.75 in N/A 0.0625 in
N/A Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1/2 in N/A 3000 sfpm N/A 0.75 in N/A 0.0625 in
N/A Bunting BVT Series 1/2 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1/2 in N/A 3000 sfpm N/A 1 in N/A 0.0625 in
N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 5/8 in N/A 3000 sfpm N/A 1 in N/A 0.0625 in
N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 5/8 in N/A 3000 sfpm N/A 1 in N/A 0.1250 in
N/A Bunting BVT Series 5/8 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 5/8 in N/A 3000 sfpm N/A 1.25 in N/A 0.1250 in
N/A Bunting BVT Series 1 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1 in N/A 3000 sfpm N/A 1.50 in N/A 0.1250 in
N/A Bunting BVT Series 1 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1 in N/A 3000 sfpm N/A 2.0000 in N/A 0.1250 in
N/A Bunting BVT Series 1-1/4 Inch (in) Inside Diameter Plain Thrust Bearing Washer N/A 1-1/4 in N/A 3000 sfpm N/A 2.0000 in N/A 0.0625 in
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1