COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
08006488
Bunting EXEW Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08006489
Bunting EXEW Series 0.3125 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08006490
Bunting EXEW Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08006491
Bunting EXEW Series 0.4375 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer
Bunting Bronze Thrust Bearing Washers
08006492
Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Plain Sleeve Thrust Washer
Description N/A EXEW041001 SAE841 PTFE Oil Thrust N/A EXEW051201 SAE841 PTFE Oil Thrust N/A EXEW061202 SAE841 PTFE Oil Thrust N/A EXEW071201 SAE841 PTFE Oil Thrust N/A EXEW081201 SAE841 PTFE Oil Thrust
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905230462 N/A 717905240997 N/A 717905230486 N/A 717905241000 N/A 717905230493
Manufacturer Part Number N/A EXEW041001 N/A EXEW051201 N/A EXEW061202 N/A EXEW071201 N/A EXEW081201
Bearing Material N/A Powdered Metal SAE 841 Extra
Inside Diameter N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in N/A 0.4375 in N/A 0.5000 in
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000
Operating Temperature Range N/A -40 to 460 ºF
Outside Diameter N/A 0.6250 in N/A 0.75 in N/A 0.75 in N/A 0.75 in N/A 0.75 in
Series N/A EXEW
Thickness N/A 0.0625 in N/A 0.0625 in N/A 0.1250 in N/A 0.0625 in N/A 0.0625 in
Weight N/A 0.004 lb N/A 0.0060 lb N/A 0.009 lb N/A 0.004 lb N/A 0.004 lb