COMPANY HEADER
Print Back
Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
Unit of Measure
Items Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
00028594
Bunting BJ4T Series 0.2500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer
Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
00028596
Bunting BJ4T Series 0.3750 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer
Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
00028598
Bunting BJ4T Series 0.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer
Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
00028600
Bunting BJ4T Series 0.7500 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer
Bunting BJ4T Series Polytetrafluoroethylene (PTFE) Thrust Washers
00028602
Bunting BJ4T Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Thrust Washer
Description N/A BJ4T041002 1/4 x 5/8 x 1/16 N/A BJ4T061202 3/8 x 3/4 x 1/16 N/A BJ4T081602 1/2 x 1 x 1/16 N/A BJ4T122204 3/4 x 1-3/8 x 1/8 N/A BJ4T163204 1 x 2 x 1/8
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905196348 N/A 717905196393 N/A 717905196416 N/A 717905201776 N/A 717905196508
Manufacturer Part Number N/A BJ4T041002 N/A BJ4T061202 N/A BJ4T081602 N/A BJ4T122204 N/A BJ4T163204
Bearing Material N/A Polytetrafluoroethylene (PTFE) BJ4
Inside Diameter N/A 0.2500 in N/A 0.3750 in N/A 0.5000 in N/A 0.7500 in N/A 1.0000 in
Material Specification N/A JLON 4200
Maximum V Value N/A 400 sfpm
Maximum P Value N/A 1100
Maximum PV Value N/A 30000 psi30000
Nominal Overall Length N/A 1/16 in N/A 1/16 in N/A 1/16 in N/A 1/8 in N/A 1/8 in
Operating Temperature Range N/A -250 to 550 ºF
Outside Diameter N/A 0.6250 in N/A 0.75 in N/A 1 in N/A 1.3750 in N/A 2.0000 in
Plug Type N/A No Plugs
Series N/A BJ4T
Thickness N/A 0.0625 in N/A 0.0625 in N/A 0.0625 in N/A 0.1250 in N/A 0.1250 in
Weight N/A 0.0052 lb N/A 0.0067 lb N/A 0.0119 lb N/A 0.0422 lb N/A 0.0953 lb