COMPANY HEADER
Print Back
Nexen Ball Screw Brake Couplings
Unit of Measure
Items Nexen Ball Screw Brake Couplings
03034941
Nexen 0.5000 Inch (in) Bore Size and 0.08 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling
Nexen Ball Screw Brake Couplings
04047781
Nexen 23 Millimeter (mm) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling
Nexen Ball Screw Brake Couplings
04067414
Nexen 1.0000 Inch (in) Bore Size and 0.10 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling
Nexen Ball Screw Brake Couplings
05885351
Nexen 0.406 Inch (in) Bore Size and 0.06 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling
Nexen Ball Screw Brake Couplings
05885353
Nexen 0.6250 Inch (in) Bore Size and 0.08 Millimeter (mm) Maximum Parallel Misalignment Ball Screw Brake Coupling
Description N/A 964742 BSB-3, Coupling, 0.500" Bore N/A 964859 BSB-4/5 Coupling, 23 mm Brake N/A 964854 BSB-4/5, Coupling, 1.000" Bore N/A 964642 BSB-2, Coupling, 0.406 Bore N/A 964744 BSB-3, Coupling, 0.625" Bore
Supplier Name N/A Nexen
Manufacturer Part Number N/A 964742 N/A 964859 N/A 964854 N/A 964642 N/A 964744
Axial Misalignment N/A ± 0.04 in N/A ± 0.08 in N/A ± 0.08 in N/A ± 0.04 in N/A ± 0.04 in
Bore Size N/A 1/2 in N/A 23 mm N/A 1 in N/A 0.406 in N/A 5/8 in
Bore Type N/A Finished with No Keyway N/A Finished with Keyway N/A Finished with No Keyway N/A Finished with No Keyway N/A Finished with No Keyway
Compatible Brake Part Number N/A 964740 N/A 964840 964940 N/A 964840 964940 N/A 964640 N/A 964740
Compatible Brake Size N/A BSB-03 N/A BSB-04 BSB-05 N/A BSB-04 BSB-05 N/A BSB-02 N/A BSB-03
Finish N/A Aluminum Uncoated Steel
Maximum Angular Misalignment N/A 0.8 º
Maximum Parallel Misalignment N/A 0.08 mm N/A 0.10 mm N/A 0.10 mm N/A 0.06 mm N/A 0.08 mm
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Torsional Rigidity N/A 442 ft·lb/rad N/A 7191 ft·lb/rad N/A 7191 ft·lb/rad N/A 258 ft·lb/rad N/A 442 ft·lb/rad
Weight N/A 0.5 lb N/A 0.5 lb N/A 0.5 lb N/A 0.250 lb N/A 0.5 lb
Features & Benefits N/A Coupling adapter for BSB-3 ball screw brake N/A Coupling adapter for BSB-4 and BSB-5 ball screw brakes N/A Coupling adapter for BSB-4 and BSB-5 ball screw brakes N/A Coupling adapter for BSB-2 ball screw brake N/A Coupling adapter for BSB-3 ball screw brake