COMPANY HEADER
Print Back
Nexen Caliper Assemblies
Unit of Measure
Items Nexen Caliper Assemblies
00898177
Nexen 4.50 Pound (lb) Weight Caliper Assembly
Image
01127144
Nexen 62.50 Pound (lb) Weight Caliper Assembly
Nexen Caliper Assemblies
02505178
Nexen 14.00 Pound (lb) Weight Caliper Assembly
Description N/A 835451 XTB-1018 Caliper N/A 837400 SPC Brake without Actuator N/A 835560 XTB-2230 Caliper ASSY.
Supplier Name N/A Nexen
Manufacturer Part Number N/A 835451 N/A 837400 N/A 835560
Approximate Brake Facing Life N/A N/A 2447 hp·hr N/A
Brake Facing Edge Color Code N/A N/A Red N/A
Brake Facing Type N/A N/A Standard Coefficient N/A
Disc Thickness N/A N/A 0.5000 in N/A
Disc Working Radius N/A N/A WR=D/2-1.437 in. for 18 in. or Larger Discs N/A
Finish N/A Bare Cast Aluminum N/A N/A Bare Cast Aluminum
For Use With N/A XTB Series Brakes N/A SPC Series Brakes N/A XTB Series Brakes
Kits N/A 835471 (Facing Kit LCO) 835631 (Facing Kit Low Dust) 835643 (Facing Kit Ultra LCO) N/A 837471 (Facing Kit) 837472 (Repair Kit) N/A 835580 (Facing Kit) 835581 (Facing Kit LCO)
Maximum Pressure N/A N/A 80 psi N/A
Open or Enclosed Design N/A N/A Open N/A
Operating Pressure Range N/A 1 to 80 psi N/A N/A 1 to 80 psi
Parts Category N/A Calipers Discs Drums Hubs
Port Size N/A 1/8 in N/A N/A 1/8 in
Port Type N/A National Pipe Thread (NPT) N/A N/A National Pipe Thread (NPT)
Plastic Tubing Port Size N/A 5/32 in N/A N/A 5/32 in
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A XTB 10-18 Single Disc Caliper N/A SPC Brake without actuator N/A XTB 22-30 Single Disc Caliper
Static Torque Factor (Broken-In) - SPC 8 N/A N/A 1900 lb N/A
Static Torque Factor (Broken-In) - SPC12 N/A N/A 2800 lb N/A
Static Torque Factor (Broken-In) - SPC20 N/A N/A 4700 lb N/A
Weight N/A 4.50 lb N/A 62.50 lb N/A 14 lb
Features & Benefits N/A N/A
  • Standard coefficient facings
  • Up to two actuators can be used per assembly
N/A
General Information N/A Caliper for XTB 10-18 single disc tension brakes. N/A N/A Caliper for XTB 22-30 single disc tension brakes.