| Items |
00904764 Nexen 10.0000 Inch (in) Disc Diameter Hub |
00904806 Nexen 12.0000 and 14.000 Inch (in) Disc Diameter Hub |
00904849 Nexen 16.0000 Inch (in) Disc Diameter Hub |
|||
| Description | N/A 856100 DB Disc Brake Hub 10" | N/A 856200 DB Disc Brake Hub 12" & 14" | N/A 856300 DB Disc Brake Hub 16" | |||
| Supplier Name | N/A Nexen | |||||
| Manufacturer Part Number | N/A 856100 | N/A 856200 | N/A 856300 | |||
| Bore Size | N/A 0.5000 to 2.1250 in | |||||
| Bore Style | N/A Quick-Detach (QD) Type SK | |||||
| Disc Diameter | N/A 10.0000 in | N/A 12.0000 in14.0000 in | N/A 16.0000 in | |||
| For Use With | N/A DB Series Brake | |||||
| Parts Category | N/A Calipers Discs Drums Hubs | |||||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||
| Shaft Inertia | N/A 16.70 lb/in² | N/A 27.90 lb/in² | N/A 88.40 lb/in² | |||
| Weight | N/A 5 lb | N/A 6.00 lb | N/A 8.5 lb | |||
| General Information | N/A Taper lock bushing (sold separately). | |||||
|
|
||||||