COMPANY HEADER
Print Back
Nexen Output Drive Units
Unit of Measure
Items Nexen Output Drive Units
00914283
Nexen 0.625 Inch (in) Input Shaft Diameter Output Drive Unit
Nexen Output Drive Units
00914322
Nexen 0.875 Inch (in) Input Shaft Diameter Output Drive Unit
Description N/A 932600 SE-100 Output Drive N/A 932700 SE-200 Output Drive Unit
Supplier Name N/A Nexen
Manufacturer Part Number N/A 932600 N/A 932700
Bore Style N/A Straight Shaft
For Use With N/A SE-100 Series Brakes N/A SE-200 Series Brakes
Input Shaft Diameter N/A 0.625 in N/A 0.875 in
Output Shaft Diameter N/A 0.6250 in N/A 0.875 in
Parts Category N/A Other Accessories
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A SE-100 N/A SE-200
Weight N/A 5 lb N/A 8 lb