COMPANY HEADER
Print Back
Nidec Fire Pump Motors
Unit of Measure
Items Nidec Fire Pump Motors
02477540
Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
Nidec 3565 and 2965 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
02477542
Nidec 2965 and 3565 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
Nidec Fire Pump Motors
02477544
Nidec 1485 and 1780 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
Nidec Fire Pump Motors
02477546
Nidec 2960 and 3560 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
Nidec Fire Pump Motors
02477554
Nidec 2940 and 3530 Revolutions per Minute (rpm) Base Speed Fire Pump Motor
Description N/A 100 and 75 hp, 1785 and 1480 rpm, FF100E2BS N/A 125 and 100 hp, 3565 and 2965 rpm, FF125E1CS N/A 125 and 100 hp, 1780 and 1485 rpm, FF125E2CS N/A 150 and 125 hp, 3560 and 2960 rpm, FF150E1CS N/A 20 and 15 hp, 3530 and 2940 rpm, FF20E1A, 208
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A FF100E2BS N/A FF125E1CS N/A FF125E2CS N/A FF150E1CS N/A FF20E1A
Base Speed N/A 1480 rpm1785 rpm N/A 2965 rpm3565 rpm N/A 1485 rpm1780 rpm N/A 2960 rpm3560 rpm N/A 2940 rpm3530 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Steel
Frame Size N/A 404TS N/A 404TS N/A 405TS N/A 405TS N/A 254T
Frequency N/A 50 Hz60 Hz
Full Load Current N/A N/A 137.00 A N/A N/A N/A
Full Load Efficiency N/A N/A 94.10 % N/A N/A N/A
Harmonization Code N/A 8501.52.8040 N/A 8501.53.4080 N/A 8501.53.4080 N/A 8501.53.4080 N/A 8501.52.4000
Insulation Class N/A N/A F N/A N/A N/A
Type N/A Fire Pump Motor
Power for 2 Poles N/A N/A 100 hp125 hp N/A N/A 125 hp150 hp N/A 15 hp20 hp
Power for 4 Poles N/A 75 hp100 hp N/A N/A 100 hp125 hp N/A N/A
Phase N/A 3
Number of Poles N/A 4 N/A 2 N/A 4 N/A 2 N/A 2
Supply Voltage N/A 190 V230 V380 V460 V N/A 460 V N/A 380 V460 V N/A 380 V460 V N/A 190 V208 to 230 V380 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A N/A 2.13 in N/A N/A N/A
Standards Met N/A N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A N/A N/A
Synchronous Speed N/A 1800 rpm N/A 3600 rpm N/A 1800 rpm N/A 3600 rpm N/A 3600 rpm
Weight N/A 750.00 lb N/A 750.00 lb N/A 800.00 lb N/A 800.00 lb N/A 150.00 lb
Applications N/A N/A General Purpose Applications N/A N/A N/A