COMPANY HEADER
Print Back
Nidec Vertical Hollow Shaft Inverter Duty Motors
Unit of Measure
Items Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
02898897
Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
Nidec Logo
02898904
Nidec Vertical Hollow Shaft Inverter Duty Motor
Nidec Vertical Hollow Shaft Inverter Duty Motors
02898910
Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
02898914
Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
02898919
Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor
Description N/A 100 hp, 1785 rpm, HO100V2SLG, 460 V, 404TP N/A N/A 150 hp, 1780 rpm, HO150V2SLG, 460 V, H444TP N/A 15 hp, 1770 rpm, HO15V2BLE, 230/460 V, 254TP N/A 200 hp, 1780 rpm, HO200V2SLH, 460 V, H445TPA
Supplier Name N/A US Motors (Nidec) N/A N/A US Motors (Nidec) N/A US Motors (Nidec) N/A US Motors (Nidec)
Manufacturer Part Number N/A HO100V2SLG N/A HO125V2SLG N/A HO150V2SLG N/A HO15V2BLE N/A HO200V2SLH
Base Speed N/A 1785 rpm N/A N/A 1780 rpm N/A 1770 rpm N/A 1780 rpm
Duty/Condition Type N/A Severe Duty N/A N/A Continuous Duty N/A Severe Duty N/A Severe Duty
Enclosure Type N/A Weather Protected Type I (WPI) N/A N/A Weather Protected Type I (WPI) N/A Weather Protected Type I (WPI) N/A Weather Protected Type I (WPI)
Frame Material N/A Cast Iron N/A N/A Cast Iron N/A Aluminum N/A Cast Iron
Frame Size N/A 404TP N/A N/A H444TP N/A 254TP N/A 445TPA
Frequency N/A 60 Hz N/A N/A 60 Hz N/A 60 Hz N/A 60 Hz
Full Load Current N/A 114.00 A N/A N/A N/A 18.40 A37.00 A N/A 222.00 A
Full Load Efficiency N/A 95.40 % N/A N/A N/A 91.70 % N/A 95.80 %
Harmonization Code N/A 8501.52.8040 N/A N/A 8501.53.4080 N/A 8501.52.4000 N/A 8501.53.6000
Insulation Class N/A F N/A N/A N/A F N/A F
Type N/A Inverter Duty Motor - Vertical Hollow Shaft N/A N/A Vertical Hollow Shaft Motor (Inverter Duty) N/A Inverter Duty Motor - Vertical Hollow Shaft N/A Inverter Duty Motor - Vertical Hollow Shaft
Power for 4 Poles N/A 100 hp N/A N/A 150 hp N/A 15 hp N/A 200 hp
Phase N/A 3 N/A N/A 3 N/A 3 N/A 3
Number of Poles N/A 4 N/A N/A 4 N/A 4 N/A 4
Supply Voltage N/A 460 V N/A N/A 460 V N/A 230 V460 V N/A 460 V
Mounting Type N/A Vertical N/A N/A Vertical N/A Vertical N/A Vertical
National Electrical Manufacturers Association (NEMA) Design Class N/A B N/A N/A B N/A B N/A B
Shaft Diameter N/A 2.88 in N/A N/A N/A 1.63 in N/A 3.38 in
Standards Met N/A National Electrical Manufacturers Association (NEMA) N/A N/A N/A National Electrical Manufacturers Association (NEMA) N/A National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm
Weight N/A 1110.00 lb N/A N/A 1500.00 lb N/A 265.00 lb N/A 1600.00 lb
Applications N/A Mix Flow Propeller Pumps Turbine N/A N/A N/A Mix Flow Propeller Pumps Turbine N/A Mix Flow Propeller Pumps Turbine