COMPANY HEADER
Print Back
Behringer Standard Duty Pipe Clamps
Unit of Measure
Items Behringer Standard Duty Pipe Clamps
01457740
Behringer 1 Inch (in) Size Standard Duty Pipe Clamp
Behringer Standard Duty Pipe Clamps
01457760
Behringer 1/4 Inch (in) Size Standard Duty Pipe Clamp
Behringer Standard Duty Pipe Clamps
01457762
Behringer 3/8 Inch (in) Size Standard Duty Pipe Clamp
Behringer Standard Duty Pipe Clamps
01457764
Behringer 1/2 Inch (in) Size Standard Duty Pipe Clamp
Behringer Standard Duty Pipe Clamps
01457770
Behringer 1-1/4 Inch (in) Size Standard Duty Pipe Clamp
Description N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1 in Pipe N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/4 in Pipe N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 3/8 in Pipe N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Pipe N/A Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1-1/4 in Pipe
Manufacturer Part Number N/A 51315-PP-COP-STW-HEX N/A 20540-PP-COP-STW-HEX N/A 20675-PP-COP-STW-HEX N/A 30840-PP-COP-STW-HEX N/A 51660-PP-COP-STW-HEX
Supplier Name N/A Behringer Corporation
Prop 65 N/A Yes
Bore Internal Surface N/A
Clamp Assembly Contents N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts
Clamp Hardware Material N/A Zinc Plated Steel
Clamp Material N/A Polypropylene
Clamp Style N/A Standard Duty Pipe Clamp
Clamp Type N/A Pipe Clamp - Standard
Mounting Type N/A Weld Plate Mounted
Pipe Size N/A 1 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 1-1/4 in