COMPANY HEADER
Print Back
Tsubaki (UST) 1-1/2 Inch (in) Pitch Size Roller Chain (06110054)
Unit of Measure
Items Tsubaki (UST) 1-1/2 Inch (in) Pitch Size Roller Chain (06110054)
06110054
Tsubaki (UST) 1-1/2 Inch (in) Pitch Size Roller Chain
Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain (06527110)
06527110
Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain
Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain (05554737)
05554737
Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain
Tsubaki (UST) 5/8 Inch (in) Pitch Size Roller Chain (03231754)
03231754
Tsubaki (UST) 5/8 Inch (in) Pitch Size Roller Chain
Description N/A 120-2H CB Cott Chain N/A RS08B-2LAMRB Chain N/A RS08BNPKUTS Gripper Chain N/A RS10BNPKUTM Gripper Chain
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 1202 N/A RS08B-2 N/A RS08BNPKUTS N/A RS10B NP KUTM
Chain Construction N/A Cottered N/A N/A N/A
Chain Number N/A 120 N/A 08B N/A 08B N/A 10B
Chain Pitch Size N/A 1-1/2 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
Chain Standard N/A N/A N/A N/A American National Standards Institute (ANSI)
Clamping Force N/A N/A N/A N/A 70 N
Finish N/A N/A N/A N/A Nickel Plated
Inside Width N/A N/A N/A N/A 9.65 mm
Material N/A N/A N/A N/A Carbon Steel
Material Specification N/A N/A N/A N/A Alloy Steel Type 304
Measurement Standard N/A Imperial N/A Metric N/A Metric N/A Metric
Number of Strands Across N/A N/A N/A N/A 1
Pitch Size N/A N/A N/A N/A 15.9 mm
Roller Diameter N/A N/A N/A N/A 10.16 mm
Series N/A Heavy N/A British Standard N/A British Standard-Gripper N/A British Standard
Weight N/A N/A 1.1 lb N/A 0.9 lb N/A