COMPANY HEADER
Print Back
Nidec Severe Duty Motors
Unit of Measure
Items Nidec Severe Duty Motors
00534941
Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor
Nidec Severe Duty Motors
00534961
Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed Severe Duty Motor
Nidec Severe Duty Motors
00534966
Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor
Nidec Severe Duty Motors
00544114
Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor
Nidec Severe/Corrosive Duty Motors
00545576
Nidec 2865 and 3505 Revolutions per Minute (rpm) Base Speed Severe Duty Motor
Description N/A 1 hp, 1755 and 1440 rpm, H1P2D, 208-230/460 N/A 1-1/2 hp, 1755 and 1440 rpm, H32P2D, 208-230 N/A 2 hp, 1750 and 1430 rpm, H2P2D, 208-230/460 N/A 2 hp, 3505 and 2865 rpm, H2P1D, 208-230/460 N/A 1-1/2 hp, 3505 and 2865 rpm, H32P1D, 208-230
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A H1P2D N/A H32P2D N/A H2P2D N/A H2P1D N/A H32P1D
Ambient Temperature N/A 40 ºC N/A 40 ºC N/A 40 ºC N/A 40 ºC N/A
Base Speed N/A 1440 rpm1755 rpm N/A 1440 rpm1755 rpm N/A 1430 rpm1750 rpm N/A 2865 rpm3505 rpm N/A 2865 rpm3505 rpm
Bearing Type N/A 6205-2Z-J/C3
Duty/Condition Type N/A Hostile Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel
Frame Size N/A 143T N/A 145T N/A 145T N/A 145T N/A 143T
Frequency N/A 50 Hz60 Hz
Full Load Current N/A 1.50 A3.20 to 3.00 A N/A 2.10 A4.50 to 4.30 A N/A 2.80 A6.00 to 5.70 A N/A 2.40 A5.40 to 4.90 A N/A 2.00 A4.20 to 3.90 A
Full Load Efficiency N/A 85.50 % N/A 86.50 % N/A 86.50 % N/A 86.50 % N/A 84.00 %
Harmonization Code N/A 8501.51.6040 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000
Includes N/A End Bracket
Insulation Class N/A F
Ingress Protection Rating N/A Ingress Protection (IP54)
Type N/A General Severe Duty Motor
Motor Power N/A
Power for 2 Poles N/A N/A N/A N/A 2 hp N/A 1-1/2 hp
Power for 6 Poles N/A
Power for 4 Poles N/A 1 hp N/A 1-1/2 hp N/A 2 hp N/A N/A
Phase N/A 3
Number of Poles N/A 4 N/A 4 N/A 4 N/A 2 N/A 2
Supply Voltage N/A 208 to 230 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Service Factor N/A 1.15
Shaft Diameter N/A 0.88 in
Standards Met N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 3600 rpm N/A 3600 rpm
Industry Standards/Certifications N/A
Weight N/A 45.00 lb N/A 50 lb N/A 50 lb N/A 50 lb N/A 45.00 lb
Conversion Kits N/A
Applications N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities
Features & Benefits N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance (lt / 0.08 IN / sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance (lt / 0.08 IN / sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance (lt / 0.08 IN / sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance (lt / 0.08 IN / sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries
N/A