| Items |
00228023 Climax Metal LC Series 0.3750 Inch (in) Inside Diameter Lightweight Set Screw Collar |
00228025 Climax Metal LC Series 0.5000 Inch (in) Inside Diameter Lightweight Set Screw Collar |
00228033 Climax Metal LC Series 1.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar |
00228021 Climax Metal LC Series 0.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar |
00228024 Climax Metal LC Series 0.4375 Inch (in) Inside Diameter Lightweight Set Screw Collar |
|||||
| Description | N/A LC-037 0.3750" Steel Collar Zinc Plated | N/A LC-050 0.5000" Steel Collar Zinc Plated | N/A LC-125 1.2500" Steel Collar Zinc Plated | N/A LC-025 0.2500" Steel Collar Zinc Plated | N/A LC-043 0.4375" Steel Collar Zinc Plated | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A LC-037 | N/A LC-050 | N/A LC-125 | N/A LC-025 | N/A LC-043 | |||||
| Series | N/A LC | |||||||||
| Bore Type | N/A Plain | |||||||||
| Construction | N/A One-Piece - Solid | |||||||||
| Finish | N/A Zinc | |||||||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Inside Diameter | N/A 0.3750 in | N/A 0.5000 in | N/A 1.2500 in | N/A 0.2500 in | N/A 0.4375 in | |||||
| Locking Device | N/A Solid | |||||||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 0.6250 in | N/A 0.8750 in | N/A 1.75 in | N/A 0.50 in | N/A 0.6250 in | |||||
| Screw/Locking Style | N/A Hex Socket Set Screw | |||||||||
| Screw Material | N/A Steel - American Society for Testing and Materials (ASTM) F912 | |||||||||
| Screw Thread Size | N/A 10-32 x 1/8 in | N/A 1/4-20 x 3/16 in | N/A 5/16-18 x 1/4 in | N/A 8-32 x 1/8 in | N/A 10-32 x 1/8 in | |||||
| Weight | N/A 0.02 lb | N/A 0.04 lb | N/A 0.16 lb | N/A 0.01 lb | N/A 0.02 lb | |||||
| Width | N/A 0.3125 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.2500 in | N/A 0.3750 in | |||||
|
|
||||||||||