Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00228023 | N/A Climax Metal LC Series 0.3750 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
| 00228025 | N/A Climax Metal LC Series 0.5000 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.3750 in |
| 00228033 | N/A Climax Metal LC Series 1.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5000 in |
| 00228021 | N/A Climax Metal LC Series 0.2500 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.50 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
| 00228024 | N/A Climax Metal LC Series 0.4375 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.4375 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3750 in |
| 00228022 | N/A Climax Metal LC Series 0.3125 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.5625 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
| 00228028 | N/A Climax Metal LC Series 0.7500 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.4375 in |
| 00228026 | N/A Climax Metal LC Series 0.6250 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.4375 in |
| 00228030 | N/A Climax Metal LC Series 1.0000 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
| 00228029 | N/A Climax Metal LC Series 0.8750 Inch (in) Inside Diameter Lightweight Set Screw Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 1/4-20 x 3/16 in | Width N/A 0.4375 in |