COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
Items NTN Spherical Roller Bearings
02280753
NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing
NTN Spherical Roller Bearings
00065401
NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing
NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing (00063244)
00063244
NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing
NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing (00063244)
00063425
NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing
NTN Spherical Roller Bearings
01447649
NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing
Description N/A 22319EAW33C3 Spherical Roller Bearing N/A 22328EAW33 Spherical Roller Bearing N/A 22217EMW33C3 Spherical Roller Bearing N/A 22220EAW33 Spherical Roller Bearing N/A 22310EAW33C3 Spherical Roller Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 22319EAW33C3 N/A 22328EAW33 N/A 22217EMW33C3 N/A 22220EAW33 N/A 22310EAW33C3
Series N/A 223 N/A 223 N/A 222 N/A 222 N/A 223
Bearing Material N/A Through Hardened Steel
Bore Diameter N/A 95 mm N/A 140 mm N/A 85 mm N/A 100 mm N/A 50 mm
Bore Type N/A Round
Cage Material N/A Steel N/A Steel N/A Brass N/A Steel N/A Steel
Cage Type N/A Pressed N/A Pressed N/A Machined N/A Pressed N/A Pressed
Closure Type N/A Open
Dynamic Load Rating N/A 165000 lbf N/A 345000 lbf N/A 73000 lbf N/A 106000 lbf N/A 56000 lbf
Fillet Radius N/A 3 mm N/A 4 mm N/A 2 mm N/A 2.1 mm N/A 2 mm
Finish/Coating N/A Uncoated
Flanges N/A
Harmonization Code N/A 8482.30.0080
Inside Ring Width N/A 67 mm N/A 102 mm N/A 36 mm N/A 46 mm N/A 40 mm
Internal Clearance N/A C3 N/A CN N/A C3 N/A CN N/A C3
Lubrication Hole Type N/A Lubrication Groove and Holes
UPC Code N/A 3413520338909 N/A 3413520345563 N/A 4547359805512 N/A 3413520084110 N/A 3413520219055
Operating Temperature [Max] N/A
Maximum Speed N/A 2800 rpm N/A 1900 rpm N/A 4300 rpm N/A 3600 rpm N/A 5300 rpm
Maximum Speed (Grease) N/A
Maximum Speed (Oil) N/A
Operating Temperature Range N/A -40 to 400 ºF
Outside Ring Type N/A Not Split
Outside Ring Width N/A 67 mm N/A 102 mm N/A 36 mm N/A 46 mm N/A 40 mm
Outside Diameter N/A 200 mm N/A 300 mm N/A 150 mm N/A 180 mm N/A 110 mm
Overall Width N/A 67 mm N/A 102 mm N/A 36 mm N/A 46 mm N/A 40 mm
Precision Rating N/A Not Rated
Ring Separation N/A
Number of Rows N/A
Fill Slot N/A
Snap Ring Included N/A
Static Load Rating N/A 169000 lbf N/A 385000 lbf N/A 74000 lbf N/A 111000 lbf N/A 52000 lbf
Weight N/A 20.99 lb N/A 74.979 lb N/A 5.82 lb N/A 10.85 lb N/A 3.95 lb