COMPANY HEADER
Print Back
Fenner Chain Tensioners
Unit of Measure
Items Fenner Chain Tensioners
01333498
Fenner 6.4 Inch (in) Overall Height Chain Tensioner
Image
01333516
Fenner 6.47 Inch (in) Overall Height Chain Tensioner
Image
01333558
Fenner 7.8 Inch (in) Overall Height Chain Tensioner
Image
01332017
Fenner 5.36 Inch (in) Overall Height Chain Tensioner
Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner (01331938)
01331938
Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner
Description N/A CT2104 Tensioner N/A CT2203 Tensioner N/A CT3203 Tensioner N/A LT 1002 Tensioner N/A CT 2401 Tensioner
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A CT2104 N/A CT2203 N/A CT3203 N/A LT 1002 N/A CT 2401
Chain Tensioner Type N/A Linear/Chain Guiding Head N/A Linear/Chain Guiding Head N/A Linear/Chain Guiding Head N/A Linear/Sprocket Mount Head N/A Linear/Chain Guiding Head
For Chain Number N/A 60 N/A 50 N/A 80 N/A N/A 50
Material N/A N/A N/A N/A Aluminum N/A
Housing Material N/A Aluminum N/A Aluminum N/A Aluminum N/A N/A Aluminum
Head Material N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE) N/A N/A Ultra-High-Molecular-Weight Polyethylene (UHMWPE)
Maximum Spring Force N/A 60 lb N/A 60 lb N/A 100 lb N/A 40 lb N/A
Maximum Travel N/A 1.2 in N/A 1.2 in N/A 1-1/2 in N/A 1.05 in N/A
Overall Height N/A 6.4 in N/A 6.47 in N/A 7.8 in N/A 5.36 in N/A 6-1/2 in
Overall Length N/A 5-1/2 in N/A 3-1/2 in N/A 4.0000 in N/A 2.3100 in N/A 1.9700 in
Overall Width N/A 1.37 in N/A 0.9800 in N/A 1-3/4 in N/A 0.7900 in N/A 1.42 in
Tensioner Application N/A Chain
Weight N/A 1.30 lb N/A 1.2 lb N/A 2.10 lb N/A 0.8 lb N/A 0.600 lb