COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Sets
Unit of Measure
Items NTN Tapered Roller Bearing Full Assemblies
00132399
NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set
NTN Tapered Roller Bearing Full Assemblies
02779534
NTN 10.2362 Inch (in) Bore Diameter Tapered Roller Bearing Set
NTN Tapered Roller Bearing Full Assemblies
00131473
NTN 0.6693 Inch (in) Bore Diameter Tapered Roller Bearing Set
NTN Tapered Roller Bearing Full Assemblies
00131484
NTN 0.7874 Inch (in) Bore Diameter Tapered Roller Bearing Set
NTN Tapered Roller Bearing Full Assemblies
00132128
NTN 4.3307 Inch (in) Bore Diameter Tapered Roller Bearing Set
Description N/A 32304 Taper Roller Set N/A 32948 Taper Roller Set N/A 30203 Cone N/A 30204 Taper Roller Set N/A 32022X Taper Roller Set
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 32304 N/A 32948 N/A 30203 N/A 30204 N/A 32022X
American Bearing Manufacturers Association (ABMA) Precision Rating N/A Class 0
Assembly Type N/A Cone and Cup
Bearing Material N/A Case Carburized Steel N/A Through Hardened Steel N/A Case Carburized Steel N/A Case Carburized Steel N/A Through Hardened Steel
Bore Diameter N/A 0.7874 in N/A 10.2362 in N/A 0.6693 in N/A 0.7874 in N/A 4.3307 in
Bore Type N/A
Closure Type N/A Open
Compatible Cone N/A
Compatible Cup N/A
Cone Width N/A 21 mm N/A 51 mm N/A 12 mm N/A 14 mm N/A 38 mm
Cup Width N/A 18 mm N/A 39 mm N/A 11 mm N/A 12 mm N/A 29 mm
Dynamic Load Rating N/A 10500 lbf N/A 110000 lbf N/A 4600 lbf N/A 6350 lbf N/A 53000 lbf
Fillet Radius N/A 1.5 mm N/A 2 mm N/A 1 mm N/A 1 mm N/A 2 mm
Flanges N/A
Harmonization Code N/A 8482.20.0040 N/A 8482.20.0067 N/A 8482.20.0040 N/A 8482.20.0040 N/A 8482.20.0061
UPC Code N/A 4547359529555 N/A 4547359296716 N/A 4547359003154 N/A 4547359003161 N/A 4547359528466
Operating Temperature Range N/A -40 to 250 ºF
Outside Diameter N/A 2.0472 in N/A 14.1732 in N/A 1.5748 in N/A 1.8504 in N/A 6.6929 in
Overall Width N/A 0.8760 in N/A 2.0079 in N/A 0.5217 in N/A 0.6004 in N/A 1.4961 in
Precision Rating N/A
Standards Met N/A
Static Load Rating N/A 10900 lbf N/A 225000 lbf N/A 4550 lbf N/A 6450 lbf N/A 87500 lbf
Weight N/A 0.53 lb N/A 23.37 lb N/A 0.17 lb N/A 0.27 lb N/A 6.66 lb