COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
Items FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
00132045
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
FAG (Schaeffler) 303 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00131844)
00131844
FAG (Schaeffler) 303 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
FAG (Schaeffler) 313 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00131956)
00131956
FAG (Schaeffler) 313 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
FAG (Schaeffler) 320 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132164)
00132164
FAG (Schaeffler) 320 Series 170 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
FAG (Schaeffler) 320 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132027)
00132027
FAG (Schaeffler) 320 Series 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
Description N/A 32012-X Metric Tapered Roller Bearings N/A 30319-A Bearing N/A 31315 Bearing N/A 32034-X Bearing N/A 32010-X Bearing
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 32012-X N/A 30319-A N/A 31315 N/A 32034-X N/A 32010-X
American Bearing Manufacturers Association (ABMA) Precision Rating N/A Class 3 N/A N/A N/A N/A
Assembly Type N/A Cone and Cup
Bearing Material N/A
Bore Diameter N/A 60 mm N/A 95 mm N/A 75 mm N/A 170 mm N/A 50 mm
Cage Material N/A Steel
Closure Type N/A Open
Cone Width N/A 23 mm N/A 45 mm N/A 37 mm N/A 57 mm N/A 20 mm
Cup Width N/A 17.5 mm N/A 38 mm N/A 26 mm N/A 43 mm N/A 15.5 mm
Dynamic Load Rating N/A 82000 N N/A 360000 N N/A 203000 N N/A 500000 N N/A 64000 N
Fillet Radius N/A
Finish/Coating N/A Uncoated
Flange Type N/A Non-Flanged Cup
UPC Code N/A
Maximum Speed N/A 7300 rpm N/A 3650 rpm N/A 4400 rpm N/A 2500 rpm N/A 8700 rpm
Operating Temperature Range N/A -30 to 120 ÂșC
Outside Diameter N/A 95 mm N/A 200 mm N/A 160 mm N/A 260 mm N/A 80 mm
Overall Width N/A
Series N/A 320 N/A 303 N/A 313 N/A 320 N/A 320
Standards Met N/A DIN 720 DIN International Organization for Standardization (ISO) 355
Static Load Rating N/A 123000 N N/A 440000 N N/A 236000 N N/A 880000 N N/A 93000 N
Weight N/A 1.32 lb N/A 14.08 lb N/A 7.55 lb N/A 23.1 lb N/A 0.87 lb