| Items |
02414986 RBC® 1.822 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
02414987 RBC® 1.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
02414988 RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
02414989 RBC® 1.135 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
02414990 RBC® 1.26 Inch (in) Bore Diameter Tapered Roller Thrust Bearing |
|||||
| Description | N/A | |||||||||
| Series | N/A | N/A | N/A TTSP | N/A TTSP | N/A | |||||
| UPC Code | N/A | N/A | N/A 637400474720 | N/A 637400473983 | N/A | |||||
| Manufacturer Part Number | N/A T1920 | N/A T188S | N/A T88 | N/A T110 | N/A T126 | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Prop 65 | N/A Yes | |||||||||
| Bearing Material | N/A Chrome Steel | N/A Chrome Steel | N/A Steel | N/A Steel | N/A Chrome Steel | |||||
| Bore Diameter | N/A 1.822 in | N/A 1.885 in | N/A 0.885 in | N/A 1.135 in | N/A 1.26 in | |||||
| Cage Material | N/A Steel | N/A Steel | N/A | N/A | N/A Steel | |||||
| Dynamic Load Capacity | N/A 24500 lbf | N/A 28400 lbf | N/A | N/A | N/A 12000 lbf | |||||
| Fillet Radius | N/A 0.03 in | N/A 0.03 in | N/A | N/A | N/A 0.03 in | |||||
| Outside Diameter | N/A 3.365 in | N/A 3.455 in | N/A 1.8906 in | N/A 2.0940 in | N/A 2-3/16 in | |||||
| Overall Width | N/A 0.645 in | N/A 15/16 in | N/A 0.5940 in | N/A 0.6250 in | N/A 5/8 in | |||||
| Static Load Capacity | N/A 89500 lb | N/A 91400 lb | N/A | N/A | N/A 34100 lb | |||||
| Thrust Bearing Type | N/A Flat Race Self-Aligning | N/A Flat Race Self-Aligning | N/A | N/A | N/A Tapered Race | |||||
| Weight | N/A 0.67 lb | N/A 1.2 lb | N/A 0.24 lb | N/A 0.310 lb | N/A 0.310 lb | |||||
|
|
||||||||||