COMPANY HEADER
Print Back
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
Unit of Measure
Items SMC® Flame Resistant Triple-Layer Polyurethane Tubing
04390664
SMC® 0.236 Inch (in) Tube Outside Diameter and 3.06 Pound (lb) Weight Flame Resistant Triple-Layer Polyurethane Tubing
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
06932958
SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
06777347
SMC® 0.236 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
05149919
SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing
SMC® Flame Resistant Triple-Layer Polyurethane Tubing
05149921
SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Triple-Layer Polyurethane Tubing
Description N/A TRTU0604B-20 N/A TRTU0604BU-100 N/A TRTU0604BU-20 N/A TRTU0805B-20 (Black 8 mm) N/A TRTU0805BU-20 (Blue 8 mm)
Supplier Name N/A SMC®
Manufacturer Part Number N/A TRTU0604B-20 N/A TRTU0604BU-100 N/A TRTU0604BU-20 N/A TRTU0805B-20 N/A TRTU0805BU-20
Color N/A Black N/A Blue N/A Blue N/A Black N/A Blue
Fluid Type N/A Air Water
Length N/A 20 m N/A 100 m N/A 20 m N/A 20 m N/A 20 m
Material Specification N/A Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0
Minimum Bend Radius N/A 50 mm N/A 50 mm N/A 50 mm N/A 60 mm N/A 60 mm
Operating Temperature [Min] N/A 50 ºF N/A 50 ºF N/A 50 ºF N/A 60 ºF N/A 60 ºF
Operating Temperature [Max] N/A 104 ºF
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Fire Spatter N/A N/A N/A N/A
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.158 in4 mm N/A 0.197 in5 mm N/A 0.197 in5 mm
Inside Tube Material N/A Polyurethane
Outside Tube Material N/A Flame Retardant Polyolefin
Middle Tube Material N/A Polyolefin Resin
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.313 in8 mm
Tube Material N/A
Typical Applications N/A Flame Resistance General Purpose Air/Water
Weight N/A 3.06 lb N/A N/A N/A N/A