| Items |
03850727 SMC® 0.313 Inch (in) Tube Outside Diameter and 3.44 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing |
04047389 SMC® 0.236 Inch (in) Tube Outside Diameter and 2.33 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing |
05211706 SMC® 0.472 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing |
03789563 SMC® 0.394 Inch (in) Tube Outside Diameter and 4.43 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing |
04897073 SMC® 0.394 Inch (in) Tube Outside Diameter and 24.55 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing |
|||||
| Description | N/A TRBU0805BU-20 8 mm Weld Tube Blue | N/A TRBU0604BU-20 | N/A TRBU1208G-20 | N/A TRBU1065W-20 Tubing | N/A TRBU1065BU-100 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TRBU0805BU-20 | N/A TRBU0604BU-20 | N/A TRBU1208G-20 | N/A TRBU1065W-20 | N/A TRBU1065BU-100 | |||||
| Color | N/A Blue | N/A Blue | N/A Green | N/A White | N/A Blue | |||||
| Fluid Type | N/A Air Water | |||||||||
| Shore A Hardness | N/A 95 duro | |||||||||
| Length | N/A 20 m | N/A 20 m | N/A 20 m | N/A 20 m | N/A 100 m | |||||
| Material | N/A Polyurethane | |||||||||
| Material Specification | N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0 | |||||||||
| Minimum Bend Radius | N/A 20 mm | N/A 15 mm | N/A 35 mm | N/A 27 mm | N/A 27 mm | |||||
| Operating Pressure at Room Temperature | N/A 116 psi | |||||||||
| Physical Resistance | N/A Abrasion Chemical Cut Fire Kink | N/A Abrasion Chemical Cut Fire Kink | N/A | N/A Abrasion Chemical Cut Fire Kink | N/A | |||||
| Tube Inside Diameter | N/A 0.197 in5 mm | N/A 0.158 in4 mm | N/A 0.315 in8 mm | N/A 0.256 in6.5 mm | N/A 0.256 in6.5 mm | |||||
| Inside Tube Material | N/A Polyurethane | |||||||||
| Outside Tube Material | N/A Polyolefin Resin | |||||||||
| Tube Outside Diameter | N/A 0.313 in8 mm | N/A 0.236 in6 mm | N/A 0.472 in12 mm | N/A 0.394 in10 mm | N/A 0.394 in10 mm | |||||
| Tube Material | N/A | |||||||||
| Typical Applications | N/A Flame Resistance General Purpose Air/Water | |||||||||
| Weight | N/A 3.44 lb | N/A 2.33 lb | N/A | N/A 4.43 lb | N/A 24.55 lb | |||||
|
|
||||||||||