Item # |
Item Name |
Manufacturer Part Number |
Length |
Tube Inside Diameter |
Typical Applications |
|---|---|---|---|---|---|
| 03850727 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.44 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04047389 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.33 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 05211706 | N/A SMC® 0.472 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1208G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.315 in8 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03789563 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 4.43 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04897073 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 24.55 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02766653 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.44 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02951447 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.19 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03887821 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 4.32 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065BU-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03887822 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 24.47 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 05211705 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065R-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04576980 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 12.42 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03496374 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.34 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04576981 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.33 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604Y-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03887820 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 24.78 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065G-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04047392 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 19.59 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02766652 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.13 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03887823 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 12.72 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03887824 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 12.83 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604BU-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02966160 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 3.56 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805G-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02966158 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 13.18 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604R-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 03789561 | N/A SMC® 0.236 Inch (in) Tube Outside Diameter and 2.01 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0604W-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.158 in4 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 06933415 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805B-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 02966159 | N/A SMC® 0.313 Inch (in) Tube Outside Diameter and 19.12 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU0805G-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.197 in5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 06982190 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065B-20 | Length N/A 20 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |
| 04576983 | N/A SMC® 0.394 Inch (in) Tube Outside Diameter and 24.62 Pound (lb) Weight Flame Resistant Double-Layer Polyurethane Tubing | Manufacturer Part Number N/A TRBU1065W-100 | Length N/A 100 m | Tube Inside Diameter N/A 0.256 in6.5 mm | Typical Applications N/A Flame Resistance General Purpose Air/Water |