COMPANY HEADER
Print Back
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
Unit of Measure
Items SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
04576841
SMC® 0.236 Inch (in) Tube Outside Diameter and 2.21 Pound (lb) Weight Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
04576831
SMC® 0.156 Inch (in) Tube Outside Diameter and 1.02 Pound (lb) Weight Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
04576832
SMC® 0.156 Inch (in) Tube Outside Diameter and 0.95 Pound (lb) Weight Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
03891985
SMC® 0.236 Inch (in) Tube Outside Diameter and 1.25 Pound (lb) Weight Fluoropolymer (FEP) Tubing
SMC® Fluoropolymer (Fluorinated Ethylene Propylene (FEP)) Tubing
03591478
SMC® 0.156 Inch (in) Tube Outside Diameter and 0.79 Pound (lb) Weight Fluoropolymer (FEP) Tubing
Description N/A TH0806BU-20 N/A TH0402BU-20 N/A TH0402N-20 N/A TH0604BU-20 N/A TH0425N-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A TH0806BU-20 N/A TH0402BU-20 N/A TH0402N-20 N/A TH0604BU-20 N/A TH0425N-20
Color N/A Blue (Translucent) N/A Blue (Translucent) N/A Translucent N/A Blue (Translucent) N/A Translucent
Fluid Type N/A Air Inert Gas Water
Length N/A 20 m
Material N/A Fluorinated Ethylene Propylene Resin
Material Specification N/A Complies with FDA 177-1550 dissolution test.
Material Full Name N/A
Operating Pressure at Room Temperature N/A 145 psi N/A 334 psi N/A 334 psi N/A 218 psi N/A 247 psi
Physical Resistance N/A Chemical Heat N/A N/A Chemical Heat N/A Chemical Heat N/A Chemical Heat
Recommended Radius N/A 60 mm N/A 15 mm N/A 15 mm N/A 35 mm N/A 20 mm
Tube Close Bend Radius N/A 40 mm N/A 10 mm N/A 10 mm N/A 20 mm N/A 15 mm
Tube Inside Diameter N/A 0.158 in4 mm N/A 0.079 in2 mm N/A 0.079 in2 mm N/A 0.158 in4 mm N/A 0.098 in2.5 mm
Tube Material N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.156 in4 mm N/A 0.156 in4 mm N/A 0.236 in6 mm N/A 0.156 in4 mm
Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
Weight N/A 2.21 lb N/A 1.02 lb N/A 0.95 lb N/A 1.25 lb N/A 0.79 lb