COMPANY HEADER
Print Back
SMC® High Purity Fluoropolymer Tubing
Unit of Measure
Items SMC® Logo
04339870
SMC® 0.472 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing
SMC® Logo
02766647
SMC® 0.156 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing
SMC® Logo
02766648
SMC® 0.236 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing
SMC® Logo
02931513
SMC® 0.313 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing
SMC® Logo
02753230
SMC® 0.394 Inch (in) Tube Outside Diameter High Purity Fluoropolymer Tubing
Description N/A TL1210-10 Fluoro Resin Tubing N/A TL0403-20 N/A TL0604-20 N/A TL0806-20 Tubing N/A TL1008-10 Super PFA Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A TL1210-10 N/A TL0403-20 N/A TL0604-20 N/A TL0806-20 N/A TL1008-10
Color N/A Translucent
Fluid Type N/A Air Inert Gas Water
Length N/A 10 m N/A 20 m N/A 20 m N/A 20 m N/A 10 m
Minimum Bend Radius N/A 110 mm N/A 20 mm N/A 20 mm N/A 40 mm N/A 65 mm
Operating Pressure at Room Temperature N/A 101 psi N/A 145 psi N/A 145 psi N/A 145 psi N/A 131 psi
Physical Resistance N/A Chemical Heat N/A Chemical Heat N/A Chemical Heat N/A Chemical Heat N/A
Tube Inside Diameter N/A 0.394 in10 mm N/A 0.118 in3 mm N/A 0.158 in4 mm N/A 0.236 in6 mm N/A 0.315 in8 mm
Tube Material N/A Super Perfluoroalkoxy Alkanes (PFA)
Tube Outside Diameter N/A 0.472 in12 mm N/A 0.156 in4 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.394 in10 mm
Typical Applications N/A General Purpose Air/Water Heat Resistance Inert Gas
Weight N/A 0.53 lb N/A 0.77 lb N/A 1.61 lb N/A 1.92 lb N/A 0.9 lb
Tube Size N/A