COMPANY HEADER
Print Back
SMC® Soft Polyurethane Tubing
Unit of Measure
Items SMC® Soft Polyurethane Tubing
02005554
SMC® 0.472 Inch (in) Tube Outside Diameter and 3.14 Pound (lb) Weight Soft Polyurethane Tubing
SMC® Soft Polyurethane Tubing
02005546
SMC® 0.236 Inch (in) Tube Outside Diameter and 0.78 Pound (lb) Weight Soft Polyurethane Tubing
SMC® Soft Polyurethane Tubing
03827285
SMC® 0.313 Inch (in) Tube Outside Diameter and 1.68 Pound (lb) Weight Soft Polyurethane Tubing
SMC® Soft Polyurethane Tubing
02005540
SMC® 0.156 Inch (in) Tube Outside Diameter and 0.43 Pound (lb) Weight Soft Polyurethane Tubing
SMC® Soft Polyurethane Tubing
04577097
SMC® 0.472 Inch (in) Tube Outside Diameter and 3.16 Pound (lb) Weight Soft Polyurethane Tubing
Description N/A TUS1208B-20 Tubing, Soft Polyurethane N/A TUS0604BU-20 Tubing, Soft Polyurethane N/A TUS0805N-20 N/A TUS0425N-20 Tubing, Soft Polyurethane N/A TUS1208BU-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A TUS1208B-20 N/A TUS0604BU-20 N/A TUS0805N-20 N/A TUS0425N-20 N/A TUS1208BU-20
Color N/A Black N/A Blue N/A Translucent N/A Translucent N/A Blue
Media N/A Air Only
Fluid Type N/A Air
Shore A Hardness N/A 95 duro
Length N/A 20 m
Operating Temperature [Max] N/A 140 ºF
Operating Temperature [Min] N/A -4 ºF
Minimum Bend Radius N/A 29 mm N/A 15 mm N/A 15 mm N/A 8 mm N/A 29 mm
Operating Pressure at Room Temperature N/A 87 psi
Physical Resistance N/A Abrasion Chemical Cut Kink Tear
Tube Inside Diameter N/A 0.315 in8 mm N/A 0.158 in4 mm N/A 0.197 in5 mm N/A 0.098 in2.5 mm N/A 0.315 in8 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.472 in12 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.156 in4 mm N/A 0.472 in12 mm
Typical Applications N/A General Purpose Air
Weight N/A 3.14 lb N/A 0.78 lb N/A 1.68 lb N/A 0.43 lb N/A 3.16 lb