COMPANY HEADER
Print Back
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
Unit of Measure
Items PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
07148424
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
07148426
PCI Procal Inc. UTRY Series 0.5000 inch (in) Bore Diameter U-Groove Yoke Track Roller
PCI Procal Inc. UTRY-SS Series 0.6250 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148429)
07148429
PCI Procal Inc. UTRY-SS Series 0.6250 inch (in) Bore Diameter U-Groove Yoke Track Roller
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
07148430
PCI Procal Inc. UTRY Series 1.0000 inch (in) Bore Diameter U-Groove Yoke Track Roller
PCI Procal Inc. UTRY Series 0.4380 inch (in) Bore Diameter U-Groove Yoke Track Roller (07148424)
07148435
PCI Procal Inc. UTRY Series 1.2500 inch (in) Bore Diameter U-Groove Yoke Track Roller
Description N/A UTRY-1.75 U-Groove Track Roller Yoke N/A UTRY-2.00 U-Groove Track Roller Yoke N/A UTRY-2.50-SS U Groove Track Roller N/A UTRY-3.50 U-Groove Track Roller Yoke N/A UTRY-4.50A U-Groove Track Roller Yoke
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A UTRY-1.75 N/A UTRY-2.00 N/A UTRY-2.50-SS N/A UTRY-3.50 N/A UTRY-4.50A
Series N/A UTRY N/A UTRY N/A UTRY-SS N/A UTRY N/A UTRY
Axial Dynamic Load Capacity N/A 764.000 lbf N/A 764.000 lbf N/A 1591 lbf N/A 5790 lbf N/A 3145 lbf
Axial Static Load Capacity N/A 287.000 lbf N/A 287.000 lbf N/A 562 lbf N/A 12000 lbf N/A 1304 lbf
Bearing Element N/A Balls N/A Balls N/A Balls N/A Tapered Rollers N/A Balls
Bore Diameter N/A 0.4380 in N/A 0.5000 in N/A 0.6250 in N/A 1.0000 in N/A 1.2500 in
Closure Type N/A Sealed
Groove Diameter N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 1 in N/A 1 in
Lubrication Type N/A Sealed for Life
UPC Code N/A 00841946108289 N/A 00841946108302 N/A 00841946108333 N/A 00841946108357 N/A 00841946108401
Operating Temperature [Max] N/A 250 ºF
Overall Width N/A 0.9370 in N/A 1.0630 in N/A 1.3130 in N/A 1.8130 in N/A 2.3130 in
Point Diameter N/A 1.5000 in N/A 1.7500 in N/A 2.0000 in N/A 3.0000 in N/A 4.0000 in
Radial Dynamic Load Capacity N/A 1683 lbf N/A 1683 lbf N/A 3624 lbf N/A 14300 lbf N/A 6483 lbf
Radial Static Load Capacity N/A 1147 lbf N/A 1147 lbf N/A 2248 lbf N/A 20000 lbf N/A 5216 lbf
Roller Diameter N/A 1.7500 in N/A 2.0000 in N/A 2.5000 in N/A 3.5000 in N/A 4.5000 in
Roller Material N/A Carbon Steel N/A Carbon Steel N/A Stainless Steel N/A Carbon Steel N/A Carbon Steel
Roller Width N/A 0.8800 in N/A 1 in N/A 1.2500 in N/A 1.7500 in N/A 2.2500 in
Seal Type N/A Rubber Lip N/A Rubber Lip N/A Fluorocarbon Lip N/A Rubber Dual Lip N/A Rubber Lip
Tread Width N/A 0.4400 in N/A 0.5000 in N/A 0.7100 in N/A 0.8700 in N/A 0.8700 in
Weight N/A 0.42 lb N/A 0.65 lb N/A 1.19 lb N/A 3.500 lb N/A 7.93 lb
Width to Groove Center N/A 0.4700 in N/A 0.5300 in N/A 0.6600 in N/A 0.9100 in N/A 1.1600 in