Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 20070 |
Dynamic Torque |
N/A 2812 in·lb |
Efficiency Rating |
N/A 25 % |
Material |
N/A Bronze |
Nominal Screw Diameter |
N/A 0.7500 in |
Static Torque Capacity |
N/A 9000 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 10 |
Torque |
N/A 0.064 in·lb |
Weight |
N/A 0.220 lb |