Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 20086 |
Dynamic Torque |
N/A 3828 in·lb |
Efficiency Rating |
N/A 32 % |
Material |
N/A Bronze |
Nominal Screw Diameter |
N/A 0.8750 in |
Static Torque Capacity |
N/A 12250 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 6 |
Torque |
N/A 0.083 in·lb |
Weight |
N/A 0.57 lb |