Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 20105 |
Dynamic Torque |
N/A 5000 in·lb |
Efficiency Rating |
N/A 34 % |
Material |
N/A Bronze |
Nominal Screw Diameter |
N/A 1.0000 in |
Static Torque Capacity |
N/A 16000 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 5 |
Torque |
N/A 0.094 in·lb |
Weight |
N/A 0.5 lb |