COMPANY HEADER
Print Back
20174 ACME Nut 1-3/4-4 RH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20174

Dynamic Torque

N/A 15312 in·lb

Efficiency Rating

N/A 26 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 1.7500 in

Static Torque Capacity

N/A 49900 in·lb

Thread Direction

N/A Right Hand

Threads Per Inch

N/A 4

Torque

N/A 0.153 in·lb

Weight

N/A 3.05 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.