Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 20302 |
Dynamic Torque |
N/A 45000 in·lb |
Efficiency Rating |
N/A 30 % |
Material |
N/A Bronze |
Nominal Screw Diameter |
N/A 3.0000 in |
Static Torque Capacity |
N/A 144000 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 2 |
Torque |
N/A 0.265 in·lb |
Weight |
N/A 7.85 lb |