COMPANY HEADER
Print Back
20372 ACME Nut 3-3/4 1-1/2 RH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20372

Dynamic Torque

N/A 81000 in·lb

Efficiency Rating

N/A 30 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 3.7500 in

Static Torque Capacity

N/A 260000 in·lb

Thread Direction

N/A Right Hand

Torque

N/A 0.345 in·lb

Weight

N/A 16.89 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.