COMPANY HEADER
Print Back
80125 ACME Nut 1-1/4-5 LH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 80125

Dynamic Torque

N/A 7812 in·lb

Efficiency Rating

N/A 28 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 1.2500 in

Static Torque Capacity

N/A 25000 in·lb

Thread Direction

N/A Left Hand

Threads Per Inch

N/A 5

Torque

N/A 0.114 in·lb

Weight

N/A 1.29 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.