COMPANY HEADER
Print Back
80154 ACME Nut 1-1/2-4 LH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 80154

Dynamic Torque

N/A 11250 in·lb

Efficiency Rating

N/A 30 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 1.5000 in

Static Torque Capacity

N/A 36000 in·lb

Thread Direction

N/A Left Hand

Threads Per Inch

N/A 4

Torque

N/A 0.133 in·lb

Weight

N/A 1.53 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.