Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 80204 |
Dynamic Torque |
N/A 20000 in·lb |
Efficiency Rating |
N/A 24 % |
Material |
N/A Bronze |
Nominal Screw Diameter |
N/A 2.0000 in |
Static Torque Capacity |
N/A 64000 in·lb |
Thread Direction |
N/A Left Hand |
Threads Per Inch |
N/A 4 |
Torque |
N/A 0.166 in·lb |
Weight |
N/A 2.59 lb |