COMPANY HEADER
Print Back
80224 ACME Nut 2-1/4-4 LH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 80224

Dynamic Torque

N/A 25312 in·lb

Efficiency Rating

N/A 22 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 2.2500 in

Static Torque Capacity

N/A 81000 in·lb

Thread Direction

N/A Left Hand

Threads Per Inch

N/A 4

Torque

N/A 0.181 in·lb

Weight

N/A 4.98 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.