COMPANY HEADER
Print Back
80252 ACME Nut 2-1/2-2 LH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 80252

Dynamic Torque

N/A 31250 in·lb

Efficiency Rating

N/A 34 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 2.5000 in

Static Torque Capacity

N/A 100000 in·lb

Thread Direction

N/A Left Hand

Threads Per Inch

N/A 2

Torque

N/A 0.234 in·lb

Weight

N/A 5 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.