COMPANY HEADER
Print Back
20153F ACME Nut Flange Assembly
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20153F

Dynamic Torque

N/A 11250 in·lb

Efficiency Rating

N/A 40 %

Material

N/A Bronze

Static Torque Capacity

N/A 36000 in·lb

Thread Direction

N/A Right Hand

Torque

N/A 0.149 in·lb

Weight

N/A 1.49 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.