COMPANY HEADER
Print Back
20104 Thread Bronze Nut F/ 1" x 4 Rod
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20104

Dynamic Torque

N/A 5000 in·lb

Efficiency Rating

N/A 38 %

Material

N/A Bronze

Nominal Screw Diameter

N/A 1.0000 in

Static Torque Capacity

N/A 16000 in·lb

Thread Direction

N/A Right Hand

Torque

N/A 0.105 in·lb

Weight

N/A 0.52 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.