COMPANY HEADER
Print Back
EZF-3015 EZZE Mount
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A EZF-3015

Nominal Screw Diameter

N/A 15 mm

Features & Benefits

Features & Benefits

N/A
  • Flanged Double Bearing Mounts use a double angular contact bearing, which supports the linear screw axially and radially.
  • Flanged Double Bearing Mounts are ideal for most mounting applications and when used with a Single Bearing Mount allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Flanged Bearing Mounts are mounted using the back face and come with a machined piloted surface for ease of mounting and alignment.
  • The Flanged Double Bearing Mounts are mounted either to the Type 3K - Keyed Shaft Extension, 3L - Shaft Extension without Key, or 3N - No Shaft Extension end machining.