COMPANY HEADER
Print Back
5306T2ZZNR Double-Row Angular Contact
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5306T2ZZNR

Series

N/A 53

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Internal Clearance

N/A CN

UPC Code

N/A 3413520105785

Outside Diameter

N/A 72 mm

Overall Width

N/A 1.1890 in

Number of Rows

N/A Double-Row

Fill Slot

N/A Non-Fill Slot