Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7310B |
Series |
N/A 73 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Contact Angle |
N/A 40 º |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Maximum Speed |
N/A 8100 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Diameter |
N/A 110 mm |
Overall Width |
N/A 27 mm |
Radial Dynamic Load Capacity |
N/A 68000 N |
Radial Static Load Capacity |
N/A 48000 N |
Number of Rows |
N/A Single-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 1.092 kg |