COMPANY HEADER
Print Back
7209HG1DUJ74 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7209HG1DUJ74

Series

N/A 72

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 25 ยบ

Internal Clearance

N/A ABEC 7

UPC Code

N/A 3413520175450

Outside Diameter

N/A 85 mm

Overall Width

N/A 19 mm

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot