COMPANY HEADER
Print Back
7004CVDUJ74 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7004CVDUJ74

Series

N/A 70

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Contact Angle

N/A 15 ยบ

Internal Clearance

N/A ABEC 7

UPC Code

N/A 3413520217327

Outside Diameter

N/A 42 mm

Overall Width

N/A 24 mm

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot