Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7018CVDUJ74 |
Series |
N/A 70 |
Bore Diameter |
N/A 90 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 ยบ |
Duplex Type |
N/A Duplex Universal |
Internal Clearance |
N/A ABEC 7 |
UPC Code |
N/A 3413520220907 |
Outside Diameter |
N/A 140 mm |
Overall Width |
N/A 48 mm |