COMPANY HEADER
Print Back
7030CVDUJ74 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7030CVDUJ74

Series

N/A 70

Bore Diameter

N/A 150 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 15 ยบ

Duplex Type

N/A Universal Flush Ground

Internal Clearance

N/A ISO Class 4

UPC Code

N/A 3413520311681

Outside Diameter

N/A 225 mm

Overall Width

N/A 70.000 mm