COMPANY HEADER
Print Back
7220CG1DUJ74 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7220CG1DUJ74

Series

N/A 72

Bore Diameter

N/A 100 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 15 ยบ

Internal Clearance

N/A CN

UPC Code

N/A 3413520281403

Outside Diameter

N/A 180 mm

Overall Width

N/A 34 mm