COMPANY HEADER
Print Back
7316BGC3 Angular Contact Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7316BGC3

Series

N/A 73

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Contact Angle

N/A 40 º

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Maximum Speed

N/A 5100 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 170 mm

Overall Width

N/A 39 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Radial Dynamic Load Capacity

N/A 135000 N

Radial Static Load Capacity

N/A 109000 N

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 8.25 lb